text.skipToContent text.skipToNavigation
Series ASX

Series ASX

2/2-way - Normally Closed (NC) and Normally Open (NO)
2/2-way - Double Acting (DA)
Angle seat valves are available in different versions with regard to nominal diameter, type of fluid and process connections.
They are able to manage media that are corrosive or contain suspended solid particulate matter and can be used in applications with high operating temperatures.

The operation is determined by the pneumatic drive of a single acting, guided piston actuator with spring return.
There are also models available with double acting actuators, without spring.
For liquid media we recommend the models with flow direction under the seat.
For gas or steam we recommend the models with flow direction above the seat.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function 2/2 NC - 2/2 NO - 2/2 Double Acting
Operation pneumatic, poppet type
Pneumatic connections 1/4 … 4“ with BSP/BSPT/NPT threads, flanged, welding ends, tri-clamp
Nominal diameter DN8 … DN100
Flow coefficient Kv (m³/h) 2.2 … 132
Operating pressure 0 ÷ 2 … 16 bar
Operating temperature -10 ÷ 180 °C (standard seals) / 25 ÷ 220 °C (high temperature seals)
Fluid water, air, steam, inert or corrosive liquids and gases (compatible with the materials in contact)
Viscosity 600 cSt. Max
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body 316 stainless steel (DN8 ÷ DN80) / 304 stainless steel (DN100)
Seals PTFE
Internal parts 316 stainless steel

SPECIFICATIONS PNEUMATIC ACTUATOR
Actuator dimensions Ø40 - Ø50 - Ø63 - Ø90 - Ø125 mm
Actuator material 304 stainless steel / aluminium (only for Ø125 mm)
Piston material aluminium
Piston seal material FKM
Piloting fluid air or inert gases
Piloting pressure 10 bar max.
Actuator position 360° rotatable
Full screen
Your configuration