Pressure microregulators for use with water and fluids
Series M
Ports G1/8, G1/4
Series M pressure regulator is available with G1/8 and G1/4 ports. Its design incorporates a diaphragm and relieving so as to allow decremental adjustments as well.
Microregulators are available with different regulation types: non-relieving, very sensitive self-relieving (through a light air leak) and VS (valve with fast draining).
The VS version is used when a regulator should be inserted between the valve and cylinder, or capacity, without any negative influence on the exhaust.
Microregulators are available with different regulation types: non-relieving, very sensitive self-relieving (through a light air leak) and VS (valve with fast draining).
The VS version is used when a regulator should be inserted between the valve and cylinder, or capacity, without any negative influence on the exhaust.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | diaphragm type |
Materials | body: non nickel-plated brass spring: stainless steel seals: diaphragm in EPDM (H versions only) |
Ports | G1/8 - G1/4 |
Weight | Kg 0.235 |
Pressure gauge ports | G1/8 |
Mounting | in-line or panel mounting (in any position) |
Operating temperature | 10°C ÷ 50°C with water |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 10 bar |
Nominal flow | air: Qn 480 (Nl/min) water: Kv 0.42 (N3h) |
Secondary pressure (relieving) | with relieving (standard) without relieving |
Fluid | compressed air |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
M | 0 | 04 | R | T | 0 | 2 | VS |
M | SERIES | |
0 | SIZE | |
04 |
PORTS: 08 = G1/8 04 = G1/4 |
|
R | REGULATOR | |
T |
OPERATING PRESSURE: 0 = 0.5 ÷ 10 bar (standard) 1 = 0.5 ÷ 4 bar 2 = 0.5 ÷ 2 bar 7 = 0.5 ÷ 7 bar T = calibrated * B = locked * |
|
0 |
DESIGN TYPE: 0 = self relieving 1 = non relieving 5 = relieving with precise setting |
|
2 |
PRESSURE GAUGE = without pressure gauge (standard) 1 = with pressure gauge 0-2.5 with working pressure 0.5 ÷ 2 bar 2 = with pressure gauge 0-6 with working pressure 0.5 ÷ 4 bar 3 = with pressure gauge 0-10 with working pressure 0.5 ÷ 7 bar 4 = with pressure gauge 0-12 with working pressure 0.5 ÷ 10 bar |
** the pressure gauges are supplied disassembly mod. M043-P.. |
VS |
REGULATION TYPE: = without high relief flow (standard) VS = high relief flow |
|
* NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE REGULATION TYPE ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●” INLET PRESSURE: ■ = enter the SUPPLY pressure value OUTLET PRESSURE: ● = enter the OUTLET pressure value for the LOCKED regulator or the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar Complete part number: M04-RT0-6.3-4.5 |
CODING EXAMPLE