Filters
Series MX
MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Bowl with technopolymer cover and bayonet-type mounting
Modular
Bowl with technopolymer cover and bayonet-type mounting
The Series MX air treatment components are characterized by a modern, linear and compact design, offering high performances. The perfect integration between metal alloys and technopolymers has allowed the realization of a reliable product, light and strong at the same time. Thanks to a new concept of modularity, moreover, the mounting of components has become easier.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (Configurators section), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (Configurators section), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact with filtering element in HDPE |
Materials | see TABLE OF MATERIALS on the following page |
Ports | MX2: G3/8 - G1/2 - G3/4 MX3: G3/4 - G1 |
Condensate capacity | MX2: 55 cm³ MX3: 85 cm³ |
Mounting | vertical in-line wall-mounting (by means of clamps) |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) -5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Quality of delivered air according to ISO 8573-1:2010 |
Class 6.8.4 with 5 μm filtering element Class 7.8.4 with 25 μm filtering element |
Operating pressure | 0.3 ÷ 16 bar (with automatic drain 1.5 ÷ 12 bar) |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | compressed air |
Draining of condensate | semiautomatic-manual (standard), automatic, depressuring drain protected, direct exhaust G1/8 |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support