text.skipToContent text.skipToNavigation
Series MX

Series MX

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Filters with visual blockage indicator Series MX - dimensions

FT05 = filter with direct G1/8 exhaust and visual blockage indicator
FT06 = filter with semi-automatic manual drain and visual blockage indicator
FT07 = filter with automatic/ depressuring drain and visual blockage indicator



Mod. A C D G I L M N O P R S T Weight (kg)
MX2-3/8-F001 G3/8 70 18.5 55.3 68 G1/8 80 231 127 19.5 85 174.5 37.5 0.5
MX2-1/2-F001 G1/2 70 18.5 55.3 68 G1/8 80 231 127 19.5 85 174.5 37.5 0.5
MX2-3/4-F001 G3/4 70 18.5 55.3 68 G1/8 80 231 127 19.5 85 174.5 37.5 0.5
MX3-3/4-F001 G3/4 89.5 18.5 61.5 76 G1/8 95 260 142 19.5 99 196.5 44.5 0.8
MX3-1-F001 G1 89.5 18.5 61.5 76 G1/8 95 260 142 19.5 99 196.5 44.5 0.8