Vertical electromechanical axis
Series 5V
Sizes 50, 65, 80
The 5V vertical electromechanical axis represents the ideal solution for applications that require vertical displacements as for example pick and place, dispensing, loading/unloading systems (plastic injection moulding, assembly, machining) or palletisers.
Available in three sizes, 50, 65 and 80, it can be used as vertical axis of a x, y, z gantry system or cantilever in applications that require to move loads for long strokes quickly and thus optimise the machine cycle time.
The new Series 5V axes are mechanical linear actuators with toothed belt. Thanks to a specific pulley system with omega configuration, these axes allow to reduce to a minimum the inertia of the system. Furthermore, the presence of one or more recirculating ball guides (HS version) as well as of a special self-supporting square profile provides high stiffness and resistance to dynamic loads, ensuring a precise and fast displacement of heavy loads.
Available in three sizes, 50, 65 and 80, it can be used as vertical axis of a x, y, z gantry system or cantilever in applications that require to move loads for long strokes quickly and thus optimise the machine cycle time.
The new Series 5V axes are mechanical linear actuators with toothed belt. Thanks to a specific pulley system with omega configuration, these axes allow to reduce to a minimum the inertia of the system. Furthermore, the presence of one or more recirculating ball guides (HS version) as well as of a special self-supporting square profile provides high stiffness and resistance to dynamic loads, ensuring a precise and fast displacement of heavy loads.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Electromechanical axis with toothed belt |
Design | Open profile with protection plate |
Operation | Linear multi-position actuator |
Sizes | 50, 65, 80 |
Strokes | Max 1500 mm |
Type of guide | Internal, with recirculating balls (cage type) |
Fixing | by means of dedicated accessories |
Mounting motor | on both sides |
Operating temperature | -10°C ÷ +50°C |
Storage temperature | -20°C ÷ +80°C |
Protection class | IP 20 |
Lubrication | centralized lubrification by means of internal channels |
Repeatability | ± 0,05 mm |
Duty cycle | 100% |
Use with external sensors | CSH and CST magnetic switches by means of accessories Mod. SMS |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-9/9 results