text.skipToContent text.skipToNavigation
Series 1000

Series 1000

Lateral BSPT Fix Male Tee
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1010



Mod. D A B E H L M R SW SW1 Weight [g]
1010 4-1/8 4 R1/8 1/8 11,5 7,5 48 29,5 19 9 12 37
1010 6-1/8 6 R1/8 1/8 11,5 7,5 48 29,5 19 9 12 33
1010 8-1/4 8 R1/4 1/4 13,5 11 54,5 33 20 12 14 61
1010 10-1/4 10 R1/4 3/8 15 11 61,5 38 22,5 13 17 103