text.skipToContent text.skipToNavigation
Series 1000

Series 1000

BSPT Fix Male Elbow
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1020

* = with bi-conical olive



Mod. D A B E H M R SW SW1 Weight [g]
1020 4-1/8 4 R1/8 1/8 11,5 7,5 29,5 19 9 12 21
1020 6-1/8 6 R1/8 1/8 11,5 7,5 29,5 19 9 12 19
1020 6-1/4 6 R1/4 1/8 13,5 11 29,5 19 12 12 27
1020 8-1/8 8 R1/8 1/4 11,5 7,5 33 20 11 14 35
1020 8-1/4 8 R1/4 1/4 13,5 11 33 20 12 14 36
1020 8-3/8 8 R3/8 1/4 15,5 11,5 35 22 14 14 50
1020 10-1/4 10 R1/4 3/8 15 11 38 22,5 13 17 59
1020 10-3/8 10 R3/8 3/8 15,5 11,5 38 22,5 14 17 58
1020 10-1/2 10 R1/2 3/8 16 14 38 22,5 16 17 78
1020 12-1/4 12 R1/4 M18x1,5 15 11 37 16,5 15 19 66 *
1020 12-3/8 12 R3/8 M18x1,5 15 11,5 37 16,5 15 19 66 *
1020 12-1/2 12 R1/2 M18x1,5 16 14 37 16,5 16 19 75 *