text.skipToContent text.skipToNavigation
Series 1000

Series 1000

BSPT Male Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1050

* = with bi-conical olive



Mod. D A B H I L R SW SW1 Weight [g]
1050 4-1/8 4 R1/8 1/8 7,5 19 31 14 12 12 19
1050 6-1/8 6 R1/8 1/8 7,5 19 31 14 12 12 18
1050 6-1/4 6 R1/4 1/8 11 19 35 16,5 14 12 23
1050 8-1/8 8 R1/8 1/4 7,5 23 35 15,5 14 14 29
1050 8-1/4 8 R1/4 1/4 11 23 39 18 14 14 33
1050 8-3/8 8 R3/8 1/4 11,5 23 39,5 18 17 14 40
1050 10-1/4 10 R1/4 3/8 11 25,5 41,5 18 17 17 51
1050 10-3/8 10 R3/8 3/8 11,5 25,5 42 18 17 17 55
1050 10-1/2 10 R1/2 3/8 14 25,5 45 18 22 17 65
1050 12-1/4 12 R1/4 M18x1,5 11 24,5 40,5 12 19 19 56 *
1050 12-3/8 12 R3/8 M18x1,5 11,5 24,5 41 12 19 19 58 *
1050 12-1/2 12 R1/2 M18x1,5 14 24,5 44 12 22 19 68 *