text.skipToContent text.skipToNavigation
Series 1000

Series 1000

BSP Female Elbow
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1093



Mod. D B1 B E M R SW SW1 Weight [g]
1093 4-1/8 4 G1/8 1/8 19 29,5 18,5 12 12 31
1093 6-1/8 6 G1/8 1/8 19 29,5 19 12 12 25
1093 6-1/4 6 G1/4 1/8 23 30,5 20 13 12 39
1093 8-1/8 8 G1/8 1/4 19 33 20 11 14 39
1093 8-1/4 8 G1/4 1/4 23 35 22 13 14 44