text.skipToContent text.skipToNavigation
Series 1000

Series 1000

Tee Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1210

* = with bi-conical olive



Mod. D B M R SW SW1 Weight [g]
1210 4 4 1/8 29,5 19 9 12 45
1210 6 6 1/8 29,5 19 9 12 42
1210 8 8 1/4 33 20 12 14 79
1210 10 10 3/8 38 22,5 13 17 133
1210 12 12 M18x1,5 37 16,5 16 19 144 *