text.skipToContent text.skipToNavigation
Series 1000

Series 1000

Elbow Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1220

* = with bi-conical olive



Mod. D B M R SW SW1 Weight [g]
1220 4 4 1/8 29,5 19 9 12 31
1220 6 6 1/8 29,5 19 9 12 29
1220 8 8 1/4 33 20 11 14 53
1220 10 10 3/8 38 22,5 14 17 92
1220 12 12 M18x1,5 37 16,5 16 19 99 *