text.skipToContent text.skipToNavigation
Series 1000

Series 1000

Bulkhead Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1250



Mod. D B L R1 R2 MAX SW SW1 Weight [g]
1250 4 4 1/8 57,5 12,5 23 12 14 12 40
1250 6 6 1/8 57,5 13 23,5 12 14 12 38
1250 8 8 1/4 65 15 24 13 17 14 67
1250 10 10 3/8 72,5 15 26,5 13 22 17 119