Angular grippers with opening angle of 30°
Series CGAN
Double acting, magnetic, self centering
Sizes: 10, 16, 20, 25, 32
Sizes: 10, 16, 20, 25, 32
Series CGAN angular grippers are available in 5 different sizes. Thanks to an opening angle of between -10° and 30°, the Series CGAN angular grippers guarantee a fast and efficient grip even in reduced workspaces.
Its compact design and the materials used, make this gripper particularly suitable for all those applications requiring high precision and position repeatability such as Transferring, Pick & Place or Pick & Hold.
Fixing points on three different sides of the gripper body and its easy mounting by means of an optional adaptor, guarantee highly flexible installation, even in industrial sectors that demand high levels of production efficiency such as the assembly, packaging and Food & Beverage sectors.
Its compact design and the materials used, make this gripper particularly suitable for all those applications requiring high precision and position repeatability such as Transferring, Pick & Place or Pick & Hold.
Fixing points on three different sides of the gripper body and its easy mounting by means of an optional adaptor, guarantee highly flexible installation, even in industrial sectors that demand high levels of production efficiency such as the assembly, packaging and Food & Beverage sectors.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Self centering angular gripper |
Operation | Double-acting |
Sizes | 10; 16; 20; 25; 32 |
Force transmission | Lever system |
Opening torque at 6 bar | 14 - 280 (Ncm) |
Closing torque at 6 bar | 10 - 230 (Ncm) |
Opening/closing angle | 2x15° |
Air connections | M3 - M5 |
Operating pressure | 2 ÷ 8 bar |
Operating temperature | 5°C ÷ 60°C |
Store temperature | -10°C ÷ 80°C |
Maximum use frequency | 3 Hz |
Repeatability | 0.05° |
Medium | Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Compatibility | ROHS Directive |
Certifications | ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80) |
Materials | PTFE, Silicone and Copper free |
Compatible magnetic proximity switches | Series CSD |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CGAN | 20 | EX |
CGAN | SERIES |
PNEUMATIC SYMBOL PNZ1 |
20 |
SIZES: 10 16 20 25 32 |
|
EX | Add EX to order the certified ATEX version |