text.skipToContent text.skipToNavigation
Mod. RPGB-08-C

Mod. RPGB-08-C

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
RPGB 12 A
RPGB SERIES
12 SIZE:
08
12
A TYPE OF CONSTRUCTION:
A = Flat finger
C = Short finger with mounting holes for extensions
D = Flat finger with sensor mounted (CSD-D-364)

Short finger gripper Mod. RPGB-08-C - dimensions

A = port connection
B = mounting hole
C = mounting thread



Mod.
RPGB-08-C