Solenoid valve - 2/2-way NC - 300 mm flying leads
Series K
Supplied with:
1x interface seal
2x Ø
1x interface seal
2x Ø
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
K | 0 | 00 | 3 | 0 | 3 | K | 2 | 3 |
K | SERIES | ||
0 |
BODY DESIGN 0 = single sub-base (only M5) or interface 1 = manifold |
||
00 |
NUMBER OF POSITIONS 00 = interface 01 = single base (only M5) 02 ÷ 99 = manifold number of positions |
||
3 |
NUWAYS - FUNCTMBER OF IONS 0 = manifold or single base 1 = 2/2-way - NC 2 = 2/2-way - NC electric part revolved by 180° |
3 = 3/2-way - NC 5 = 3/2-way - NC electric part revolved by 180° |
4 = 3/2-way - NO 6 = 3/2-way - NO electric part revolved by 180° |
0 |
PORTS: 0 = on subbase or manifold 2 = M5 side outlets |
||
3 |
ORIFICE DIAMETER 2 = Ø 0.6 mm 3 = Ø 0.8 mm 5 = Ø 1.0 mm |
||
K |
MATERIALS F = PBT body - FKM poppet seal K = PBT body - HNBR poppet seal (only for 3/2-way versions) |
||
2 |
ELECTRICAL CONNECTION 1 = 90° connection with protection and led 2 = 90° connection with protection 3 = 90° connection |
B = in-line connection with protection and led C = in-line connection with protection D = in-line connection |
F = 300 mm flying leads with protection and led G = 300 mm flying leads with protection H = 300 mm flying leads |
3 |
VOLTAGE - POWER CONSUMPTION 1 = 6V DC - 1W 2 = 12V DC - 1W 3 = 24V DC - 1W |
||
FIXING = fixing screws for plastic M = fixing screws for metal |
|||
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) OX2 = for use with oxygen (non volatile residual less than 33 mg/m²) |
Mod. | Function | Orifice Ø (mm) | kv (l/min) | Min÷max pressure (bar) |
K000-102-FF* | 2/2 NC | 0,6 | 0,15 | 0 ÷ 6 |
K000-102-FG* | 2/2 NC | 0,6 | 0,15 | 0 ÷ 6 |
K000-102-FH* | 2/2 NC | 0,6 | 0,15 | 0 ÷ 6 |
K000-105-FF* | 2/2 NC | 1 | 0,30 | 0 ÷ 3 |
K000-105-FG* | 2/2 NC | 1 | 0,30 | 0 ÷ 3 |
K000-105-FH* | 2/2 NC | 1 | 0,30 | 0 ÷ 3 |