text.skipToContent text.skipToNavigation
Series ARP

Series ARP

BB = end-stroke regulation on the end cap
CC = end-stroke regulation on the end cap
DD = solenoid mounting/Namur Interface
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Rotary actuators Series ARP - sizes from 001 to 150



Mod. ISO A B C D E F G H I J ØK L M N P Q R S T U ØV ØW X Y Z BB CC EE DE/SE (Kg)**
ARP-001-... F03 103 45 51 28,5 - - - - G1/8 10 25 22,5 9 11 - - 8 5 80 2 22,5 16 20 4,5 11,5 - - - 0,6
ARP-003-... F04* 149,5 70 69,5 38 49 10,5 - - G1/8 10 30 32 11 11 - - 8 8 80 1,5 32 20 20 4,5 11,5 - 4 13 1,0 / 1,1
ARP-005-... F05, F07 186,5 87 90,5 49 49 22 - - G1/8 10 35 48 14 15 - - 8 8 80 3 32 20 20 4,5 11,5 - 4 13 1,8 / 1,9
ARP-010-... F05, F07 206 118 113 59 43 8 - - G1/8 10 35 29,5 14 19 - - 8 8 80 3 32 20 20 4,5 11,5 - 6 19 2,8 / 2,9
ARP-012-... F07, F05 194 118,5 121 67 43 8 107 49 G1/4 12 55 29,5 17 20 M6 10 8 5 80 3 45 20 20 6 11,5 - 6 19 4,1 / 4,7
ARP-020-... F07, F10 218 140,5 136,5 72 43 8 107 49 G1/4 12 55 29,5 17 20 M6 10 8 5 80 3 50 32 20 6,5 19 - 8 24 6,3 / 7,0
ARP-035-... F10, F07 266 166,5 156 78 43 8,5 161 73 G1/4 12 70 30 22 24 M6 12 8 5 80 3 61 32 20 7 19 - 8 24 10 / 12
ARP-055-... F12, F10 312 207,5 191 95,5 43 20,5 161 73 G1/4 12 85 42 27 30 M8 15 8 5 130 3 61 40 30 7,5 25,5 10 10 30 18 /21
ARP-070-... F12, F10 358 216 198 99 49 19,5 213 102 G1/4 12 85 46 27 30 M8 12 8 6 130 3 72 40 30 7 25,5 10 10 30 20 / 24
ARP-100-... F14 366 254 227 113,5 43 39,5 213 102 G1/4 12 100 61 36 40 M10 15 8 6 130 3 76 40 30 7 25,5 12 12 36 31 / 35
ARP-150-... F14 394 304 280 140 48,5 51,5 244 117 G1/4 12 100 76 36 40 M12 22 8 6 130 3 78 40 30 7 25,5 12 12 36 44 / 52
*ARP-003-... also available with double drilling ISO F03/F05 with ØK of 25 mm and square key M of 9 mm
**DA = weight of double-acting version
    SE = weight of single-acting version