text.skipToContent text.skipToNavigation
Series PL

Series PL

2/2-way - Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
Series PL directly operated mini-solenoid valves are available in the NO version and can be mounted on single bases or on manifolds.

Please note that all Series PL solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
PL 0 00 3 0 3 PL 2 3
PL SERIES
0 BODY DESIGN
0 = single sub-base (M5 only) or interface
1 = manifold - valves single side
2 = manifold - valves double side
00 NUMBER OF POSITIONS
00 = ISO 15218 or Series PD interface
01 = single base (M5 only)
02 ÷ 99 = manifold number of positions
3 NUMBER OF WAYS - FUNCTIONS
0 = manifolds or single base
9 = 2/2-way - NO
A = 2/2-way - NO electric part revolved by 180°
3 = 3/2-way - NC
5 = 3/2-way - NC electric part revolved by 180°
4 = 3/2-way - NO
6 = 3/2-way - NO electric part revolved by 180°
B = 3/2-way - NO IN-LINE*
C = 3/2-way - NO IN-LINE* electric part revolved by 180°
7 = 3/2-way - UNI
8 = 3/2-way - UNI electric part revolved by 180°
0 VALVE PORTS
0 = ISO 15218 interface - 3/2-way
B = series PD interface - 2/2-way

MANIFOLD PORTS for P - PL - PN - W Series
2 = M5 thread - front outlets
3 = tube Ø 3 mm fittings - front outlets
4 = tube Ø 4 mm fittings - front outlets
6 = M5 thread - front outlets
7 = tube Ø 3 mm fittings - bottom outlets
8 = tube Ø 4 mm fittings - bottom outlets
3 ORIFICE DIAMETER
B = Ø 0.8 mm
1 = Ø 1.1 mm
3 = Ø 1.5 mm (NC version with pressure 4 ÷ 8 bar only)
5 = Ø 1.5 mm
6 = Ø 1.5 mm (NC version with pressure 0 ÷ 3.5 bar only)
7 = Ø 1.6 mm
PL MATERIALS
PL = PBT body - FKM poppet seal - NBR other seals
PF = PBT body - FKM seals
SF = PPS body - FKM seals
ST = PPS body - Low Temperature NBR seals (on demand)
BF = nickel-planted brass body - FKM seals
2 ELECTRICAL CONNECTION
2 = industrial standard connection (9.4 mm)
3 VOLTAGE - POWER CONSUMPTION
1 = 6 V DC - 2.7 W - PBT
2 = 12 V DC - 2.7 W - PBT
3 = 24 V DC - 2.7 W - PBT
A = 6 V DC - 2.2 W - PPS
B = 12 V DC - 2.2 W - PPS
C = 24 V DC - 2.2 W - PPS
H = 110 V DC - 3 W - PPS
FIXING
= fixing screws for metal
P = fixing screws for plastics
MANUAL OVERRIDE
= not required or not applicable
T = mono/bistable (push/turn type)
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)