text.skipToContent text.skipToNavigation
Series D4-VA

Series D4-VA

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

2x3/2-way solenoid valve - size 25

These solenoid valves integrate two indipendent 3/2-way functions in the same body.

Connectors at the end of this section



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VA-CR-T 2 x 3/2 NC G3/8 - - 3.5 ÷ 10 1800 EV39
D43VA-CZR-T 2 x 3/2 NC G3/8 M5 3.5 ÷ 10 -0.7 ÷ 10 1800 EV71
D43VA-AR-T 2 x 3/2 NO G3/8 - - 3.5 ÷ 10 1800 EV41
D43VA-AZR-T 2 x 3/2 N0 G3/8 M5 3.5 ÷ 10 -0.7 ÷ 10 1800 EV72
D43VA-GR-T 1 x 3/2 NC + 1 x 3/2 NO G3/8 - - 3.5 ÷ 10 1800 EV43
D43VA-GZR-T 1 x 3/2 NC + 1 x 3/2 NO G3/8 M5 3.5 ÷ 10 -0.7 ÷ 10 1800 EV73