text.skipToContent text.skipToNavigation
Series D1-VA

Series D1-VA

N.B. the pilot pressure should never be lower than the operating pressure.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
D 1 E VA B P BS
D SERIES
1 SIZE:
1 = 10.5 mm
2 = 16 mm
4 = 25 mm
E ACTUATION:
E = electric (D1 and D2)
3 = electric 15 mm (D2 and D4)
C = electric with M8 connections (D1 and D2)
P = pneumatic
VA COMPONENT:
VA = Valve with threaded body
B TYPE OF SOLENOID VALVE:
M = 5/2 Monostable
B = 5/2 Bistable
P = 3/2 NC
Q = 3/2 NO
C = 2 x 3/2 NC
A = 2 x 3/2 NO
G = 2 x 3/2 (NC+NO)
N = 5/3 CP
V = 5/3 CC
K = 5/3 CO

SOLENOID VALVE WITH EXTERNAL SERVO-PILOT SUPPLY
MZ = 5/2 Monostabile
BZ = 5/2 Bistabile
PZ = 3/2 NC
QZ = 3/2 NO
CZ = 2 x 3/2 NC
AZ = 2 x 3/2 NO
GZ = 2 x 3/2 (NC+NO)
NZ = 5/3 CP
VZ = 5/3 CC
KZ = 5/3 CO
P TYPE OF MANUAL OVERRIDE:
P = push button (not for D4)
R = with push and turn device
0 = for P actuation
BS CONNECTIONS:
T = Thread
A = Ø4 (D1) fittings 6512 4-M7-M
B = Ø6 (D1) fittings 6512 6-M7-M
Ø6 (D2) S6510 6-1/4
C = Ø8 (D2) fittings 6510 8-1/4
D = Ø10 (D4) fittings 6512 10-1/4-M
Ø10 (D4) S6510 10-3/8
E = Ø12 (D4) fittings 6510 12-3/8
F = Ø14 (D4) fittings 6510 14-3/8
AS = Ø4 (D1) fittings 6512 4-M7-M + silencers 2931 M7
BS = Ø6 (D1) fittings 6512 6-M7-M + silencers 2931 M7
Ø6 (D2) S6510 6-1/4 + 2921 1/4
CS = Ø8 (D2) fittings S6510 8-1/4-M + silencers 2921 1/4
DS = Ø10 (D2) fittings 6512 10-1/4-M + silencers 2921 1/4
Ø10 S6510 10-3/8 + 2921 3/8
ES = Ø12 (D4) fittings S6510 12-3/8 + silencers 2931 3/8
FS = Ø14 (D4) fittings S6510 14-3/8 + silencers 2931 3/8

The pneumatically operated solenoid valves with external servo-pilot supply with connections from A to F are already equipped with fittings on the pilot ports
Ø4 (D1 and D2) 6512 4 – M5
Ø6 (D4) 6512 6 – M5
VERSION 3, through the connector with rectifier bridge 125-571-3, can be used for AC applications. (see the connectors at the end of the section)
CODING EXAMPLE
DC A 1 0 12
DC SERIES
A MANIFOLD
A = For type VA valves
1 SIZE
1 = 10.5 mm
2 = 16 mm
4 = 25 mm
0 BODY TYPE
0 = body for sub-base assembly
12 N° OF POSITIONS
2
3
4
...

16
17 (no D4)
18 (no D4)
19 (no D4)
CODING EXAMPLE MANIFOLD WITH VALVES AND FITTINGS
DC A 1 E P MBMXCVB 3BX2AB CSL R
DC SERIES
A MANIFOLD WITH VALVES
A = For type VA valve
1 SIZE/DIMENSION
1 = 10.5 mm
2 = 16 mm
4 = 25 mm
E ACTUATION
E = Electric (D1 and D2)
3 = Electric with solenoid 15 mm (D2 and D4)
C = Electric with M8 connector (D1 and D2)
P = Pneumatic
P TYPE OF MANUAL OVERRIDE
P = push button (not for "3" actuation)
R = with push and turn device
0 = without manual override (for "P" actuation)
MBMXCVB TYPE OF VALVE / SOLENOID VALVE
M = 5/2 Monostable
B = 5/2 Bistable
C = 2 x 3/2 NC
A = 2 x 3/2 NO
G = 2 x 3/2 (NC + NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L= Free position
X = Additional supply and exhaust
Y = Additional supply and exhaust with silencer

SOLENOID VALVE WITH EXTERNAL SERVO-PILOT SUPPLY
MZ = 5/2 Monostable
BZ = 5/2 Bistable
CZ = 2 x 3/2 NC
AZ = A = 2 x 3/2 NO
GZ = 2 x 3/2 (NC + NO)
VZ = 5/3 CC
KZ = 5/3 CO
NZ = 5/3 CP
3BX2AB CONNECTIONS ON VALVE POSITIONS
T = Thread
A = Ø4 (D1) Fittings 6512 4-M7-M
B = Ø6 (D1) Fittings 6512 6-M7-M
C = Ø8 (D2) Fittings S6510 8-1/4 (D2) S6510 6-1/4
D = Ø10 (D2) Fittings 6512 10-1/4-M
E = Ø12 (D4) Fittings S6510 12-3/8 (D4) S6510 10-3/8
F = Ø14 (D4) Fittings S6510 14-3/8
L = Free position
X = Threaded plate
Y = See code D1AVA-Y / D2AVA-Y / D4AVA-Y

The pneumatically operated solenoid valves with external servo-pilot supply with connections from A to F are already equipped with fittings on the pilot ports
Ø4 (D1 and D2) 6512 4 – M5
Ø6 (D4) 6512 6 – M5
CSL MANIFOLD CONNECTIONS
T = Thread (on both sides)
C = Fittings on connections 1;3;5
CS = Fittings Ø 8 - Silencer 2931 1/8 on supply + silencers on exhausts
D = Fittings Ø 10 on connections 1;3;5
DS = Fittings Ø 10 on supply + silencers on exhausts
E = Fittings Ø 12 on connections 1;3;5
ES = Fittings Ø 12 on supply + silencers on exhausts
F = Fittings Ø 14 on connections 1;3;5
FS = Fittings Ø 14 on supply + silencers on exhausts
G = Fittings Ø 16 (D4), S6510 16-1/2
GS = Fittings Ø 16 on supply + silencers on exhausts

CONNECTION SIDE
= Both
L = Fittings on the Left (right side covered)
R = Fittings on the Right (left side covered)

(D1) 6512 8-1/8-M
(D1) 6512 8-1/8-M + 2921 1/8
(D2) S6510 10-3/8
(D2) S6510 10-3/8 + 2921 3/8
(D2) S6510 12 3/8
(D2) S6510 12 3/8 + 2921 3/8
(D4) S6510 14-1/2
(D4) S6510 14-1/2 + 2921 1/2
(D4) S6510 16-1/2
(D4) S6510 16-1/2 + 2921 1/2


(D2) S6510 8-3/8
(D2) S6510 8-3/8 + 2921 3/8
(D4) S6510 10-1/2
(D4) S6510 10-1/2 + 2921 1/2
(D4) S6510 12-1/2
(D4) S6510 12-1/2 + 2921 1/2
R FIXING:

= Direct
R = Port for DIN rail (only for D1)
In case of the same consecutive codes, group them and indicate the total quantity, for example:
DCA1EP-MMMYCCVG-BBBYBAAA-CSL-R
DCA1EP-3MY2CVG-3BYB3A-CSL-R

VERSION 3, through the connector with rectifier bridge, can be used for AC applications.
(see the connectors at the end of the section)

5/2-way pneumatically operated valve, monostable - size 10,5



Mod. Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min)
D1PVA-M0-T M7 M5 2.5 ÷ 10 2.5 ÷ 10 270