text.skipToContent text.skipToNavigation
Serie D2-VA

Serie D2-VA

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

5/3 - way solenoid valve with 15 mm coil - size 16

CC = Centres Closed
CO = Centres Open
CP = Centres Pressurized

Connectors at the end of this section



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D23VA-VR-T CC G1/4 - - 3 ÷ 10 950 EV28
D23VA-VZR-T CC G1/4 M5 3 ÷ 10 -0.9 ÷ 10 950 EV30
D23VA-KR-T CO G1/4 - - 3 ÷ 10 950 EV32
D23VA-KZR-T CO G1/4 M5 3 ÷ 10 -0.9 ÷ 10 950 EV33
D23VA-NR-T CP G1/4 - - 3 ÷ 10 950 EV36
D23VA-NZR-T CP G1/4 M5 3 ÷ 10 -0.9 ÷ 10 950 EV38