Flow control valves
Series SCU, MCU, SVU, MVU, SCO, MCO, RSW
Unidirectional and bidirectional banjo flow control regulators
Ports: M5, G1/8, G1/4, G3/8, G1/2
Ports: M5, G1/8, G1/4, G3/8, G1/2
These unidirectional and bidirectional flow controllers have been designed as small as possible so as to be mounted directly on valves or cylinders.
The great variety of adjustable fittings makes it possible to complete the regulator with the most suitable system in relation to the available tube.
Only the G1/2 model is supplied complete with banjo flow controllers.
For the other models the banjo flow controller is to be requested separately.
The great variety of adjustable fittings makes it possible to complete the regulator with the most suitable system in relation to the available tube.
Only the G1/2 model is supplied complete with banjo flow controllers.
For the other models the banjo flow controller is to be requested separately.
1-14/14 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | needle type |
Valve group | unidirectional and bidirectional controller |
Materials | body and regulation screw: M5 = stainless steel; 1/8 - 1/4 - 3/8 - 1/2 = OT; seals = NBR |
Mounting | by male thread |
Ports | M5 - G1/8 - G1/4 - G3/8 - G1/2 |
Installation | in any position |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Operating pressure | 1 ÷ 10 bar |
Nominal pressure | 6 bar |
Nominal flow | see graph |
Nominal diameter | M5 = 1,5 mm - G1/8 = 2 mm - G1/4 = 4 mm - G3/8 = 7 mm - G1/2 = 12 mm |
Fluid | filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted. |
1-8/8 results
CODING EXAMPLE
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.
M | CU | 7 | 02 | M5 |
M |
ACTUATION: M = Manual S = Screwdriver |
CU |
ASSEMBLY: CU = on cylinders unidirectional VU = on valves unidirectional CO = bidirectional |
7 |
VERSIONS: 6 = needle (screwdriver operated) 7 = needle (manual operated) |
02 |
NOMINAL DIAMETER: 02 = ø 1,5 max 04 = ø 2 max 06 = ø 4 max 08 = ø 7 max 10 = ø 12 max |
M5 |
PORTS: M5 = M5 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 1/2 = G1/2 |