Digital proportional servo valves
Series LR
3/3-way directly operated servo valves for the flow (LRWD2),
pressure (LRPD2) and position (LRXD2) control
pressure (LRPD2) and position (LRXD2) control
Series LR digital proportional servo valves are direct driven 3/3-way valves with a patented rotating spool system with closed loop control circuit. The electronic board is integrated into the valve's body ready to connect.
Series LR*D2 digital proportional servo valve has been designed to be as compact as possible in order to save space and to be mounted on a DIN-rail.
Thanks to this new digital version, the valve can be configurated through a USB connection according to different requirements.
Series LR*D2 digital proportional servo valve has been designed to be as compact as possible in order to save space and to be mounted on a DIN-rail.
Thanks to this new digital version, the valve can be configurated through a USB connection according to different requirements.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Power supply | 24 V DC +/- 10%, max absorption 1,5 A |
Command signal | +/- 10 V DC 0-10 V 4-20 mA |
Hysteresis | 1% FS LRWD2 - 0,2% FS LRPD2 |
Linearity | 1% FS LRWD2 - 0,3% FS LRPD2 |
Switching time | see the following pages |
Working temperature | from 0 to 50° C |
Relative humidity of air | max. 90% |
Direction of assembly | any |
Maximum flow | see the diagrams |
Medium | filtered compressed air, unlubricated, according to ISO 8573-1 class 3.4.3, inert gas |
Supply pressure | -0,9 to 10 bar |
Leakage | < 1% of maximum flow rate |
Electrical connection | male connector M12 8 poles |
Hardware configuration port | micro USB |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Control | Command/Input signal | Sensor/External signal | |
LRWD2-3*-1-A-00 | flow | +/- 10 V | - | |
LRWD2-3*-2-A-00 | flow | 0-10 V | - | |
LRWD2-3*-5-A-00 | flow | 4..20 mA | - | |
LRPD2-3*-1-2-00 | pressure | +/- 10 V | 0..10 V | |
LRPD2-3*-2-2-00 | pressure | 0-10 V | 0..10 V | |
LRPD2-3*-5-2-00 | pressure | 4..20 mA | 0..10 V | |
LRPD2-3*-1-4-00 | pressure | +/- 10 V | 0 - 5 V | |
LRPD2-3*-2-4-00 | pressure | 0-10 V | 0 - 5 V | |
LRPD2-3*-5-4-00 | pressure | 4..20 mA | 0 - 5 V | |
LRPD2-3*-1-5-00 | pressure | +/- 10 V | 4..20 mA | |
LRPD2-3*-2-5-00 | pressure | 0-10 V | 4..20 mA | |
LRPD2-3*-5-5-00 | pressure | 4..20 mA | 4..20 mA | |
LRPD2-3*-1-B-00 | pressure | +/- 10 V | 1 bar internal | |
LRPD2-3*-2-B-00 | pressure | 0-10 V | 1 bar internal | |
LRPD2-3*-5-B-00 | pressure | 4..20 mA | 1 bar internal | |
LRPD2-3*-1-D-00 | pressure | +/- 10 V | 10 bar internal | |
LRPD2-3*-2-D-00 | pressure | 0-10 V | 10 bar internal | |
LRPD2-3*-5-D-00 | pressure | 4..20 mA | 10 bar internal | |
LRPD2-3*-1-E-00 | pressure | +/- 10 V | 250 mbar internal | |
LRPD2-3*-2-E-00 | pressure | 0-10 V | 250 mbar internal | |
LRPD2-3*-5-E-00 | pressure | 4..20 mA | 250 mbar internal | |
LRPD2-3*-1-F-00 | pressure | +/- 10 V | +1/-1 bar internal | |
LRPD2-3*-2-F-00 | pressure | 0-10 V | +1/-1 bar internal | |
LRPD2-3*-5-F-00 | pressure | 4..20 mA | +1/-1 bar internal | |
LRXD2-3*-1-4-00 | position | +/- 10 V | 0-5 V | suitable to work with the 6PF cylinder (see the PNEUMATIC ACTUATION catalogue) |
LRXD2-3*-2-4-00 | position | 0-10 V | 0-5 V | suitable to work with the 6PF cylinder (see the PNEUMATIC ACTUATION catalogue) |
LRXD2-3*-5-4-00 | position | 4..20 mA | 0-5 V | suitable to work with the 6PF cylinder (see the PNEUMATIC ACTUATION catalogue) |
LRXD2-3*-1-2-00 | position | +/- 10 V | 0-10 V | |
LRXD2-3*-2-2-00 | position | 0-10 V | 0-10 V | |
LRXD2-3*-5-2-00 | position | 4..20 mA | 0-10 V | |
LRXD2-3*-1-5-00 | position | +/- 10 V | 4..20mA | |
LRXD2-3*-2-5-00 | position | 0-10 V | 4..20mA | |
LRXD2-3*-5-5-00 | position | 4..20mA | 4..20mA |
1-7/7 results