text.skipToContent text.skipToNavigation
Mod. CST-CSV-CSH, CSB-CSC-CSD, CSG

Mod. CST-CSV-CSH, CSB-CSC-CSD, CSG

Reed
Magnetoresistive - Hall effect (Series CST, CSV, CSH only)
The magnetic proximity switches define the position of the piston in cylinders or grippers. When the internal contact is actuated by a magnetic field, the sensors complete an electrical circuit and provide an output signal to actuate directly a solenoid valve or a PLC. A yellow or red LED diode shows when the internal magnetic contact is closed.

The switches are available in two different versions - Reed with mechanical switching and with electronic switching - and they are subdivided into Hall effect and Magnetoresistive. The electronic versions are suggested for heavy duty with frequent operations and strong vibrations.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

SERIES CST, CSV, CSH GENERAL DATA

CST, CSV, CSH CSB, CSC, CSD CSG
Operation Reed contact
Magnetoresistive
Hall effect
Reed contact (CSB, CSC only)
Magnetoresistive(CSD only)
Reed contact
Magnetoresistive
Type of output Static or electronic PNP and NPN - Static or electronic PNP and NPN
Type of contact in Reed switches Normally Open (NO)
Normally Closed (NC)
Normally Open (NO) Normally Open (NO)
Voltage see the characteristics of each model see the characteristics of each model see the characteristics of each model
Max current see the characteristics of each model see the characteristics of each model see the characteristics of each model
Max load 8 W DC and 10 VA AC (Reed) 8 W DC and 10 VA AC see the code tables
Protection class IP67 IP66 IP67
Materials plastic body encapsulating epoxy resin;
cable in PU
plastic body encapsulating epoxy resin plastic body encapsulating epoxy resin;
cable in PU
Mounting directly into the groove or by means of adapters directly into the groove directly into the groove directly into the groove or by means of adapters directly into the groove
Signalling Signalling by means of a yellow diode Led Signalling by means of a red diode Led by means of a LED (colours are indicated in the code tables)
Protections see the characteristics of each model see the characteristics of each model never exceed the maximum voltages and currents
Switching time <1,8 ms (Reed);
<1 ms (Magnetoresistive - Hall effect)
<1 ms <5 ms (Reed);
<1 ms (Magnetoresistive)
Operating temperature -10°C ÷ 80°C -10°C ÷ 60°C -10°C ÷ 70°C
(-10°C ÷ 60°C only for Reed version, 2 wires UL)
Electrical duration 10.000.000 cycles (Reed);
1.000.000.000 cycles (Magnetoresistive - Hall effect)
- -
Electrical connections with a 2-wire cable, section 2x0.14, 2m (standard), high flexibility;
with a 3-wire cable, section 3x0.14, 2m (standard), high flexibility;
with a M8 connector and cable of 0.3 m
with a 2-wire cable, section 2x0.14, 2m (standard), high flexibility (CSB,CSC only);
with a 3-wire cable, section 3x0.14, 2m (standard), high flexibility(CSD only);
with a M8 connector and cable of 0.3 m(CSD only)
with a 2-wire cable, external section 2,8 x 2 wires PU;
with a 3-wire cable, external section 2,8 x 3 wires PU

Full screen
Your configuration
SERIES CST, CSV, CSH CODING EXAMPLE
CS T 2 2 0 N 5 EX
CS SERIES
T TYPE OF SLOT:
T = T-slot
V = V-slot
H = H-slot
2 OPERATION:
2 = Reed NO
3 = Magnetoresistive
4 = Reed NC
5 = Hall effect
2 CONNECTIONS:
2 = 2 wires (Reed only)
3 = 3 wires
5 = 2 wires with M8 connector (Reed only)
6 = 3 wires with M8 connector
0 POWER SUPPLY VOLTAGE:
0 = 10 ÷ 110 V DC; 10 ÷ 230 V AC (PNP)
1 = 30 ÷ 110 V DC; 30 ÷ 230 V AC (PNP)
2 = 3 wires cst (PNP)
3 = 10 ÷ 30 V AC/DC (PNP)
4 = 10 ÷ 27 V DC (PNP)
N NOTE (CST/CSV-250N only):
N = according to norm
5 LENGTH OF THE CABLE:
= 2m (CST and CSV only)
2 = 2m (CSH only)
5 = 5m
EX
SERIES CSB, CSC, CSD CODING EXAMPLE
SERIES CSG CODING EXAMPLE