text.skipToContent text.skipToNavigation
Series 3

Series 3

In-line or manifold mounting
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
3 3 8 D 015 02 IL U7 7
3 SERIES
3 NUMBER OF WAYS - POSITIONS:
3 = 3/2 NC
4 = 3/2 NO
5 = 5/2
6 = 5/3 CC
7 = 5/3 CO
8 = 5/3 CP
9 = 1x3/2 NC + 1x3/2 NO
8 PORTS:
8 = G1/8
4 = G1/4
D VERSION:
= standard
D = double valve 2x3/2
L = for manifold assembly (only for solenoid valves 3/2 with G1/8 ports)
015 ACTUATION:
011 = double solenoid
015 = single solenoid, spring return
016 = single solenoid, pneumatic spring return
E11 = double solenoid external servo-command
E15 = single solenoid, external servo-command
033 = pneumatic pneumatic
035 = pneumatic spring
02 SOLENOID INTERFACE:
02 = mech. sol. 22 x 22
IL TYPE OF MANUAL OVERRIDE:
= bistable, standard
IL = bistable, lever type (available on demand)
IM = monostable (available on demand)
U7 ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS:
A8 = PPS / 30 x 30
G7 = PA / 22 x 22
G8 = PA / 30 x 30 (24 V DC only)
G9 = PA / 22 x 58
H8 = PA 6 V0 / 30 x 30
U7 = PET / 22 x 22
7 SOLENOID VOLTAGE (see the dedicated section 2.35)

2 x 3/2-way valve, G1/8 or G1/4



Mod. Function Flow rate (Nl/min) Min. pilot pr. (bar) Working pr. (bar) A A1 B C D E F G H I L M N O P S T U Z Symb.
338D-035 2x3/2 NC 700 2,5 -0,9 ÷ 10 G1/8 G1/8 5 3,2 31,4 32,8 36 30,4 18 39,4 96,8 22 17,4 11,5 32 39,4 - - - VP11
334D-035 2x3/2 NC 1050 2,5 -0,9 ÷ 10 G1/4 - 4,1 3,2 36 33,7 44 29,7 22 40,7 103,3 25 21 16 40 40,7 M5 54,3 8 VP11
348D-035 2x3/2 NO 700 2,5 -0,9 ÷ 10 G1/8 G1/8 5 3,2 31,4 32,8 36 30,4 18 39,4 96,8 22 17,4 11,5 32 39,4 - - - VP12
344D-035 2x3/2 NO 1050 2,5 -0,9 ÷ 10 G1/4 - 4,1 3,2 36 33,7 44 29,7 22 40,7 103,3 25 21 16 40 40,7 M5 54,3 8 VP12
398D-035 2x3/2 NC/NO 700 2,5 -0,9 ÷ 10 G1/8 G1/8 5 3,2 31,4 32,8 36 30,4 18 39,4 96,8 22 17,4 11,5 32 39,4 - - - VP13
394D-035 2x3/2 NC/NO 1050 2,5 -0,9 ÷ 10 G1/4 - 4,1 3,2 36 33,7 44 29,7 22 40,7 103,3 25 21 16 40 40,7 M5 54,3 8 VP13