text.skipToContent text.skipToNavigation
Series 3

Series 3

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
3 3 8 D 015 02 IL U7 7
3 SERIES
3 NUMBER OF WAYS - POSITIONS:
3 = 3/2 NC
4 = 3/2 NO
5 = 5/2
6 = 5/3 CC
7 = 5/3 CO
8 = 5/3 CP
9 = 1x3/2 NC + 1x3/2 NO
8 PORTS:
8 = G1/8
4 = G1/4
D VERSION:
= standard
D = double valve 2x3/2
L = for manifold assembly (only for solenoid valves 3/2 with G1/8 ports)
015 ACTUATION:
011 = double solenoid
015 = single solenoid, spring return
016 = single solenoid, pneumatic spring return
E11 = double solenoid external servo-command
E15 = single solenoid, external servo-command
033 = pneumatic pneumatic
035 = pneumatic spring
02 SOLENOID INTERFACE:
02 = mech. sol. 22 x 22
IL TYPE OF MANUAL OVERRIDE:
= bistable, standard
IL = bistable, lever type (available on demand)
IM = monostable (available on demand)
U7 ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS:
A8 = PPS / 30 x 30
G7 = PA / 22 x 22
G8 = PA / 30 x 30 (24 V DC only)
G9 = PA / 22 x 58
H8 = PA 6 V0 / 30 x 30
U7 = PET / 22 x 22
7 SOLENOID VOLTAGE (see the dedicated section 2.35)

3/2-way valve, G1/8 or G1/4, monostable



Mod. Mounting Function Flow rate (Nl/min) Min. pilot press. (bar) Working press. (bar) A A1 B C D E F G H I L M N O P S T U Z
338-035 in-line 3/2 NC 700 2.5 -0.9 ÷ 10 G1/8 G1/8 5 3.2 - 5.7 18 21.4 18 21.4 69.8 22 - 11.5 32 30.4 - - -
338L-035 on manifold 3/2 NC 700 2.5 -0.9 ÷ 10 G1/8 G1/8 - 3.2 31.4 5.7 18 21.4 - 21.4 69.8 22 17.4 11.5 32 30.4 - - -
334-035 in-line 3/2 NC 1300 3 -0.9 ÷ 10 G1/4 - 4.1 - - - 22 21.4 22 21.4 73 25 - 16 40 32.4 M5 48.5 8