Valves and solenoid valves
Series EN
5/2-way - 5/3-way CC, CO, CP
With outlets on the body - For individual or manifold assembly
Size 16 - 19 mm
With outlets on the body - For individual or manifold assembly
Size 16 - 19 mm
Camozzi has developed a new series of valves to be used in applications requiring a reduced space of installation and in situations where the valves need to be located as near as possible to the operating elements. The single valves can be mounted on any flat surface, allowing compact machine design, which is also enhanced by the reduced dimensions of the valve itself.
Thanks to their robust aluminium bodies, the valves Series EN offer the highest reliability.
This new generation of solenoid valves is the evolution of the previous Series E, size 16 - 19 mm valve with ports threaded into the body. As this valve is completely interchangeable with Series E, part of the code is maintained though the valve has a completely new shape and new components.
Thanks to their robust aluminium bodies, the valves Series EN offer the highest reliability.
This new generation of solenoid valves is the evolution of the previous Series E, size 16 - 19 mm valve with ports threaded into the body. As this valve is completely interchangeable with Series E, part of the code is maintained though the valve has a completely new shape and new components.
1-16/30 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | spool-type |
Valve functions | 5/2 - 5/3 CC - 5/3 CO - 5/3 CP |
Materials | body, spool, bases = AL end-covers = tecnnopolymer joints = NBR PU |
Ports | G1/8 - G1/4 |
Temperature | 0°C min. + 50° C max |
Fluid | filtered air without lubricant. If lubricated air is used, it is recommended to use ISOVG32 oil and to never interrupt lubrication. |
Voltage | see coding |
Voltage tolerance | ± 10% |
Power consumption | 2W, 1W |
Class of insulation | class F |
Protection class | IP65 with connector DIN 40050 |
1-8/8 results