Proportional pressure regulator with CoilVision technology
Series PRE
Two sizes available: PRE1 and PRE2
Ports G1/8 - G1/4 - G3/8 - 1/4NPTF
Ports G1/8 - G1/4 - G3/8 - 1/4NPTF
The Series PRE proportional pressure regulator is equipped with a new technology, CoilVision, which constantly monitors the operation of the solenoids in the regulator to assess their health status.
All data generated by the regulator can be transmitted wirelessly, for logging, aggregation and analysis and can be viewed through the UVIX software, downloadable from the Camozzi Catalogue website.
The Series PRE is available in two sizes and in different configurations, including IOLink
connectivity. As well as the standard options with and without display, there is a version with an integral exhaust valve, which enables the system to exhaust even without a power supply.
A manifold version enables the control of several outlets with only one inlet, while a version with an additional external sensor connection enables pressure control at any point in the system.
All data generated by the regulator can be transmitted wirelessly, for logging, aggregation and analysis and can be viewed through the UVIX software, downloadable from the Camozzi Catalogue website.
The Series PRE is available in two sizes and in different configurations, including IOLink
connectivity. As well as the standard options with and without display, there is a version with an integral exhaust valve, which enables the system to exhaust even without a power supply.
A manifold version enables the control of several outlets with only one inlet, while a version with an additional external sensor connection enables pressure control at any point in the system.
1-1/1 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Standard of reference | CE; RoHS; ATEX; UL-CSA |
Controlled quantity | Pressure |
Number of ways | 3 |
Flow (Qn) | PRE104 - 1100 Nl/min PRE238 - 4600 Nl/min |
Fluid | Filtered and non-lubricated compressed air of class 7.4.4 according to ISO 8573.1. Inert gases and oxygen |
Min & max regulated pressure (bar) | 0 - 1 bar (0-14,5 PSI)(B) 0,05 - 10,3 bar (0,72-150 PSI)(D) 0,05 - 6 bar (0,72-87 PSI)(F) 0,03 - 4 bar (0,43-58 PSI) (E) 0,05 - 7 bar (0,72-101,5 PSI) (G) |
Maximum inlet pressure | 2 bar (B) 5 bar (E) 11 bar (D); (G) ed (F) |
External sensor (optional) | input signal 0-10 V DC or 4-20 mA |
Resolution (% FS) | 0,3 (Size 1) 0,6 (Size 2) |
Fluid temperature (min and max °C) | 0 - 50 °C |
Environmental temperature (min and max °C) | 0 - 50 °C |
Pneumatic ports | G1/8 - G1/4 - G3/8 - 1/4 NPTF |
Materials | body: aluminium - cover: technopolymer - seals: NBR or FKM |
Supply voltage (V) | 24 V DC |
Command signal | 0-10V (2); 4-20 mA (4); 5 bit Digital (D); IO-Link (I) |
Hysteresis (% FS) | 0,5% (Size 1) 0.7% (Size 2) |
Power consumption | From a minimum of 105 to a maximum of 250 mA (see the product manual for further details) |
Type of electrical connection | M12 5 Pin Male (IO-Link) M12 8 Pin Male (Analog and PreSet) M12 12 Pin Male (version with external sensor) |
IP protection class | IP65 |
Repeatability (% FS) | 0,4 |
Linearity (% FS) | 0,4 |
Modularity | with Series MD |
PRE in IO-Link version | V1.1 according to standard IEC 61131-9 / 61131-2 |
Feedback signal | 0-5 V DC and 4-20 mA (always present in the version with analog command signal (2) (4)) |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-14/14 results