Directly operated and pressure compensated proportional solenoid valves
Series CP
Function: 2/2-way NC
Sizes: 16 and 20 mm
Sizes: 16 and 20 mm
Series CP directly operated proportional solenoid valves can be used where an open loop flow control is required, with gas mixtures or to control flows.
Their cartridge design makes them particularly compact, thus they can be mounted directly near the workstation.
Series CP valves have been designed to optimize dimensions and reduce friction and stick-slip effects. The output flow is proportional to the control signal.
Apart from the pressure compensated version, these valves can work also in vacuum. A minimum working pressure is thus not required.
Their cartridge design makes them particularly compact, thus they can be mounted directly near the workstation.
Series CP valves have been designed to optimize dimensions and reduce friction and stick-slip effects. The output flow is proportional to the control signal.
Apart from the pressure compensated version, these valves can work also in vacuum. A minimum working pressure is thus not required.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | ||||
Size | Size 16mm, 2/2 NC | Size 16mm, 2/2 NC pressure compensated | Size 20mm, 2/2 NC | Size 20mm, 2/2 NC pressure compensated |
Operation | proportional directly operated | proportional pressure compensated | proportional directly operated | proportional pressure compensated |
Pneumatic connections | cartridge | cartridge | cartridge | cartridge |
Nominal diameters | 1 mm - 1.5 mm - 2 mm | 4.4 mm | 3 mm - 3.5 mm | 4.4 mm |
Free flow capacity | 70 Nl/min - 80 Nl/min - 90 Nl/min | 120 l/min | 130 Nl/min - 150 Nl/min | 200 l/min |
Operating pressure | 3 bar - 5 bar - 8 bar | 2 bar (max pressure 7 bar) | 2.8 bar - 2 bar | 2.8 bar (max pressure 6 bar) |
Max overpressure | 16 bar | 10 bar | 16 bar | 16 bar |
Linearity (5-95%) | 3% FS | <7% FS | 5% FS | 2% FS |
Hysteresis | 10% FS | <20% FS | 15% FS | 15% FS |
Repeatibility | 5% FS | <5% FS | 5% FS | 5% FS |
Operating temperature | 10°C ÷ 50°C | 10°C ÷ 50°C | 10°C ÷ 50°C | 10°C ÷ 50°C |
Fluid | filtered compressed air, unlubricated, according to ISO 8573-1 class 7.4.4, inert gas. and oxygen | filtered compressed air, unlubricated, according to ISO 8573-1 class 7.4.4, inert gas. and oxygen | filtered compressed air, unlubricated, according to ISO 8573-1 class 7.4.4, inert gas. and oxygen | filtered compressed air, unlubricated, according to ISO 8573-1 class 7.4.4, inert gas. and oxygen |
Installation | in any position | in any position | in any position | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | ||||
Body | Stainless steel AISI 304/EN, PPS | Stainless steel AISI 304/EN, PPS FKM | Stainless steel AISI 304/EN, PPS | Stainless steel AISI 304/EN, PPS |
Seals | FKM | (FDA, BAM) | FKM | FKM |
ELECTRICAL FEATURES | ||||
Operation | PWM > 1000 Hz or current control | PWM > 1000 Hz or current control | PWM > 500 Hz or current control | PWM > 1000 Hz or current control |
Operation voltage | 6 V DC, 12 V DC, 24 V DC | 6 V DC, 12 V DC, 24 V DC | 6 V DC, 12 V DC, 24 V DC | 6 V DC, 12 V DC, 24 V DC |
Max power consumption | 3.1 W | 3 W (Nominal power 2 W) | 3.7 W | 4.2 W |
Nominal resistance | 11.8 Ohm - 37.6 Ohm - 184.7 Ohm | 11.8 Ohm - 47.7 Ohm - 184.7 Ohm | 6.4 Ohm - 25.1 Ohm - 102.1 Ohm | 6.4 Ohm - 25.1 Ohm - 102.1 Ohm |
Rated current | 410 mA, 238 mA, 103 mA | 410 mA, 205 mA, 103 mA | 615 mA - 313 mA - 154 mA | 700 mA - 350 mA - 175 mA |
Duty cycle | 100% with air flow | 100% with air flow | 100% with air flow | 100% with air flow |
Electrical connection | cable 300mm AWG24 | cable 300mm AWG24 | cable 300mm AWG24 | cable 300mm AWG24 |
Protection class | IP00 / IP40 | IP00 / IP40 | IP00 / IP40 | IP00 / IP40 |
Average lifecycles | 50000000 | 50000000 | 50000000 | 50000000 |
Command signal | recommended PWM: 1000 Hz | recommended PWM: 1000 Hz | recommended PWM: 500 Hz | recommended PWM: 1000 Hz |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CP | - | C | 6 | 2 | 1 | - | G | W | X | - | 0 | P | 3 |
CP | SERIES | ||
C |
PORTS C = cartridge S = subbase |
||
6 |
BODY SIZE 6 = size 16mm 7 = size 20 mm |
8 = size 16 pressure compensated 9 = size 20 pressure compensated |
|
2 |
NUMBER OF PORTS 2 = 2-way |
||
1 |
FUNCTION 1 = NC |
||
G |
ORIFICE DIAMETRES F = 1mm (size 16mm only) G = 1,5 mm (size 16 mm only) |
N = 2mm (size 16mm only) M = ø 3 mm (solo taglia 20 mm) |
P = ø 3.5 mm (solo taglia 20 mm) T = ø 4.4 mm (pressure compensated only) |
W |
SEAL MATERIAL W = FKM |
||
X |
BODY MATERIAL X = stainless steel AISI 304 |
||
0 |
OVERMOULDING MATERIAL OF COIL 0 = cartridge |
||
P |
COIL DIMENSIONS P = ø 16 7 = ø 20 |
||
3 |
VOLTAGE 1 = 6 V DC 3.1 W (size 16 mm only) 2 = 12 V DC 4.3 W (size 20 mm only) 3 = 24 V DC 3.1 W (size 16 mm only) 4 = 24 V DC 4.3 W (size 20 mm only) |
5 = 12 V DC 3.1 W (size 16 mm only) 6 = 6 V DC 4.3 W (size 20 mm only) 10 = 6 V DC 4.2 W (size 20 mm only, pressure compensated) 11 = 24 V DC 4.2 W (size 20 mm only, pressure compensated) |
12 = 12 V DC 4.2 W (size 20 mm only, pressure compensated) 13 = 6 V DC 3 W (size 16 mm only, pressure compensated) 14 = 12 V DC 3 W (size 16 mm only, pressure compensated) 15 = 24 V DC 3 W (size 16 mm only, pressure compensated) |
1-1/1 results