text.skipToContent text.skipToNavigation
Series 63 END LOCK

Series 63 END LOCK

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

END LOCK cylinders Series 63, profile, double-acting, DL-type

+ = add the stroke

* unlocking type "T"



Ø ØMM KK ØB PM L1 AM VA EE WH L2 L4 ZJ VD M BF RT G TG E F F1 SW1 SW2 SW4 front/rear cushion stroke
32 12 M10x1,25 30 18 18 22 4 G1/8 26 94 11,5 120 5 34 22 M6 5 32,5 47 49,7 57 10 6 17 17
40 16 M12x1,25 35 24 21 24 4 G1/4 30 105 15 135 5 40 25,5 M6 5 38 55 57,7 64,5 13 6 19 17
50 20 M16x1,5 40 27 25 32 4 G1/4 37 106 11,5 143 6 39 21,5 M8 8 46,5 65 67,7 72,5 17 8 24 14,5
63 20 M16x1,5 45 27 26 32 4 G3/8 37 121 12,5 158 6 44 22,5 M8 8 56,5 75 77,5 82,5 17 8 24 19,5
80 25 M20x1,5 45 32 30 40 4 G3/8 46 128 6 174 7 46 25 M10 8 72 93 95,7 99,5 22 6 30 17
100 25 M20x1,5 55 32 35 40 4 G1/2 51 138 7,5 189 7 47 27 M10 8 89 110 112,7 116,5 22 6 30 21,5
125 32 M27x2 60 39 42 54 6 G1/2 65 160 6 225 8 54 23 M12 10,5 110 135 137,7 142,5 27 12 41 23