text.skipToContent text.skipToNavigation
Series 63 END LOCK

Series 63 END LOCK

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

END LOCK cylinders Series 63, profile, double-acting, FL-type

+ = add the stroke

* unlocking type "T"



Ø ØMM KK ØB PL PM L1 AM VA EE WH L2 L3 L4 ZJ VD N BG M BF RT G TG E F F1 SW1 SW2 SW4 front cushioning rear cushioning
32 12 M10x1,25 30 18,5 18 18 22 4 G1/8 26 94 5,5 11,5 120 5 27 16 34 22 M6 5 32,5 47 49,7 57 10 6 17 17 17
40 16 M12x1,25 35 19 24 21 24 4 G1/4 30 105 5,5 15 135 5 30 16 40 22,5 M6 5 38 55 57,7 64,5 13 6 19 17 17
50 20 M16x1,5 40 19,5 27 25 32 4 G1/4 37 106 6 11,5 143 6 30,5 16 39 21,5 M8 8 46,5 65 67,7 72,5 17 8 24 14,5 19
63 20 M16x1,5 45 24 27 26 32 4 G3/8 37 121 6 12,5 158 6 37,5 16 44 22,5 M8 8 56,5 75 77,5 82,5 17 8 24 19,5 19
80 25 M20x1,5 45 23,5 32 30 40 4 G3/8 46 128 0 6 174 7 37 19 46 25 M10 8 72 93 95,7 99,5 22 6 30 17 21
100 25 M20x1,5 55 24 32 35 40 4 G1/2 51 138 0 7,5 189 7 39,5 19,5 47 27 M10 8 89 110 112,7 116,5 22 6 30 21 21
125 32 M27x2 60 28 39 42 54 6 G1/2 65 160 6 6 225 8 44 23 54 23 M12 10,5 110 135 137,7 142,5 27 12 41 23 33