Twin cylinders
Series QX
Double-acting, magnetic, guided
ø 10x2, 16x2, 20x2, 25x2, 32x2 mm
ø 10x2, 16x2, 20x2, 25x2, 32x2 mm
Series QX actuators offer a wide range of solutions covering a great number of applications which require a guided linear movement. The design of the double piston, besides assuring a solid and effective guide, offers double force in compact dimensions.
Where a high force with precise movement is required, along with a non-rotation function and integrated guide, the QX cylinders are the ideal solution.
The range includes two guide versions with sintered bronze bushes or with linear ball bearings.
Where a high force with precise movement is required, along with a non-rotation function and integrated guide, the QX cylinders are the ideal solution.
The range includes two guide versions with sintered bronze bushes or with linear ball bearings.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | compact, non magnetic QXT = sintered bronze bushes - QXB = linear ball bearings |
Operation | double-acting |
Materials | body and flange = anodized AL QXT piston rod = stainless steel AISI 303 - QXB piston rod = hardened steel C50 seals = PU |
Mounting method | by means of threaded holes |
Strokes | from 10 to 100 |
Operating temperature | 0° ÷ 80°C (with dry air - 20°C) |
Operating speed | 50 ÷ 500 mm/s |
Operating pressure | 1 ÷ 10 bar |
Fluid | clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support