text.skipToContent text.skipToNavigation
Series QX

Series QX

Double-acting, magnetic, guided
ø 10x2, 16x2, 20x2, 25x2, 32x2 mm
Series QX actuators offer a wide range of solutions covering a great number of applications which require a guided linear movement.
The design of the double piston, besides assuring a solid and effective guide, offers double force in compact dimensions.
Where a high force with precise movement is required, along with a non-rotation function and integrated guide, the QX cylinders are the ideal solution.

The range includes two guide versions with sintered bronze bushes or with linear ball bearings.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Type of construction Compact, non magnetic
QXT = sintered bronze bushes - QXB = linear ball bearings
Operation Double-acting
Materials body and flange = anodized AL
QXT piston rod = stainless steel AISI 303 - QXB piston rod = hardened steel C50
seals = PU
Mounting method By means of threaded holes
Strokes From 10 to 100
Operating temperature 0° ÷ 80°C (with dry air - 20°C)
Operating speed 50 ÷ 500 mm/s
Operating pressure 1 ÷ 10 bar
Fluid Clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32.
Once applied the lubrication should never be interrupted.
Full screen
Your configuration
Coding example
QX T 2 A 020 A 050
QX SERIES
T VERSION
T = sintered bronze bushes
B = linear ball bearings
2 OPERATION
2 = double-acting (1 flange) radial / axial pressure supply
3 = double-acting through-rod (double-flange), radial pressure supply
PNEUMATIC SYMBOLS
CD15
CD16
A MATERIALS
A = anodized aluminium body, rolled stainless steel AISI 303 (QXT) or hardened steel C50 (QXB) piston rod
020 BORE
010 = 10 mm - 016 = 16 mm - 020 = 20 mm - 025 = 25 mm - 032 = 32 mm
A TYPE OF DESIGN
A = standard
050 STROKE (see the table)