text.skipToContent text.skipToNavigation

Series DRVI

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
DRVI - 23 ST 012 - 0 E - PN SF
DRVI SERIES
23 MOTOR FLANGE
23 = Nema 23
24 = Nema 24
ST MOTOR TYPE
ST = stepper
EC = brushless DC
012 MOTOR TORQUE
012 = 1,2 Nm (Nema 23)
022 = 2,2 Nm (Nema 24)
125 = 125 W (Only for EC)
0 MOTOR BRAKE
0 = without brake
E MOTOR FEEDBACK
E = absolute single turn encoder
PN COMMUNICATION PROTOCOL
PN = Profinet
CO = CanOpen
EC = EtherCAT
EI = EtherNet/IP
SF SAFETY FUNCTION
= Standard
SF = Safe torque off (not certified)

Vector drive - Nema 24 BLDC motor

Connections

Mod. C1 C2 C3 C4 C5
Inputs/Outputs Power Supply STO Fieldbus interface Fieldbus interface
DRVI-24EC125-0E-PN M12 12P Female A-coded M12 5P Male A-coded - M12 4P Female D-coded M12 4P Female D-coded
DRVI-24EC125-0E-CO M12 12P Female A-coded M12 5P Male A-coded - M12 5P Female A-coded M12 5P Male A-coded
DRVI-24EC125-0E-EC M12 12P Female A-coded M12 5P Male A-coded - M12 4P Female D-coded M12 4P Female D-coded
DRVI-24EC125-0E-EI M12 12P Female A-coded M12 5P Male A-coded - M12 4P Female D-coded M12 4P Female D-coded
DRVI-24EC125-0E-PNSF M12 12P Female A-coded M12 5P Male A-coded M8 4P Female A-coded M12 4P Female D-coded M12 4P Female D-coded
DRVI-24EC125-0E-COSF M12 12P Female A-coded M12 5P Male A-coded M8 4P Female A-coded M12 5P Female A-coded M12 5P Male A-coded
DRVI-24EC125-0E-ECSF M12 12P Female A-coded M12 5P Male A-coded M8 4P Female A-coded M12 4P Female D-coded M12 4P Female D-coded
DRVI-24EC125-0E-EISF M12 12P Female A-coded M12 5P Male A-coded M8 4P Female A-coded M12 4P Female D-coded M12 4P Female D-coded