Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
DRVI | - | 23 | ST | 012 | - | 0 | E | - | PN | SF |
DRVI | SERIES |
23 |
MOTOR FLANGE 23 = Nema 23 24 = Nema 24 |
ST |
MOTOR TYPE ST = stepper EC = brushless DC |
012 |
MOTOR TORQUE 012 = 1,2 Nm (Nema 23) 022 = 2,2 Nm (Nema 24) 125 = 125 W (Only for EC) |
0 |
MOTOR BRAKE 0 = without brake |
E |
MOTOR FEEDBACK E = absolute single turn encoder |
PN |
COMMUNICATION PROTOCOL PN = Profinet CO = CanOpen EC = EtherCAT EI = EtherNet/IP |
SF |
SAFETY FUNCTION = Standard SF = Safe torque off (not certified) |
Connections
Mod. | C1 | C2 | C3 | C4 | C5 |
Inputs/Outputs | Power Supply | STO | Fieldbus interface | Fieldbus interface | |
DRVI-24ST022-0E-PN | M12 12P Female A-coded | M12 5P Male A-coded | - | M12 4P Female D-coded | M12 4P Female D-coded |
DRVI-24ST022-0E-CO | M12 12P Female A-coded | M12 5P Male A-coded | - | M12 5P Female A-coded | M12 5P Male A-coded |
DRVI-24ST022-0E-EC | M12 12P Female A-coded | M12 5P Male A-coded | - | M12 4P Female D-coded | M12 4P Female D-coded |
DRVI-24ST022-0E-EI | M12 12P Female A-coded | M12 5P Male A-coded | - | M12 4P Female D-coded | M12 4P Female D-coded |
DRVI-24ST022-0E-PNSF | M12 12P Female A-coded | M12 5P Male A-coded | M8 4P Female A-coded | M12 4P Female D-coded | M12 4P Female D-coded |
DRVI-24ST022-0E-COSF | M12 12P Female A-coded | M12 5P Male A-coded | M8 4P Female A-coded | M12 5P Female A-coded | M12 5P Male A-coded |
DRVI-24ST022-0E-ECSF | M12 12P Female A-coded | M12 5P Male A-coded | M8 4P Female A-coded | M12 4P Female D-coded | M12 4P Female D-coded |
DRVI-24ST022-0E-EISF | M12 12P Female A-coded | M12 5P Male A-coded | M8 4P Female A-coded | M12 4P Female D-coded | M12 4P Female D-coded |
1-16/18 results