text.skipToContent text.skipToNavigation
Series 63

Series 63

Versions: 63MP2... 63LP2... and 63VP2...
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series 63 cylinders - profile, double-acting

+ = add the stroke



Ø ØMM KK ØB PL L1 AM VA EE WH L2 L3 ZJ VD N BG RT G TG E SW1 SW2 SW4 front/rear cushion stroke
32 12 M10x1,25 30 18,5 18 22 4 G1/8 26 94 5,5 120 5 27 16 M6 5 32,5 47 10 6 17 17
40 16 M12x1,25 35 19 21 24 4 G1/4 30 105 5,5 135 5 30 16 M6 5 38 55 13 6 19 18
50 20 M16x1,5 40 19,5 25 32 4 G1/4 37 106 6 143 6 30,5 16 M8 8 46,5 65 17 8 24 20
63 20 M16x1,5 45 24 26 32 4 G3/8 37 121 6 158 6 37,5 16 M8 8 56,5 75 17 8 24 22
80 25 M20x1,5 45 23,5 30 40 4 G3/8 46 128 0 174 7 37 19 M10 8 72 93 22 6 30 25
100 25 M20x1,5 55 24 35 40 4 G1/2 51 138 0 189 7 39,5 19,5 M10 8 89 110 22 6 30 26
125 32 M27x2 60 28 42 54 6 G1/2 65 160 6 225 8 44 23 M12 10,5 110 135 27 12 41 33