text.skipToContent text.skipToNavigation
Series 63

Series 63

Versions: 63MT1...
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series 63 cylinders - round tube, single-acting, front spring

+ = add the stroke

Table note:
* = special key 80-62/8C
(see accessories)



Ø ØMM KK ØB PL L1 AM VA EE WH L2 L3 ZJ VD N BG RT G TG E SW1 SW2 SW4 front/rear cushion stroke
32 12 M10x1,25 30 18,5 18 22 4 G1/8 26 119 5 145 5 27 16 M6 5 32,5 47 10 6 17 17
40 16 M12x1,25 35 19 21 24 4 G1/4 30 130 5 160 5 30 16 M6 5 38 55 13 6 19 18
50 20 M16x1,5 40 19,5 25 32 4 G1/4 37 131 5 168 6 30,5 16 M8 8 46,5 65 17 8 24 20
63 20 M16x1,5 45 24 26 32 4 G3/8 37 146 5 183 6 37,5 16 M8 8 56,5 75 17 8 24 22
80 25 M20x1,5 45 23,5 30 40 4 G3/8 46 153 0 199 7 37 19 M10 8 72 93 22 * 30 25
100 25 M20x1,5 55 24 35 40 4 G1/2 51 163 0 214 7 39,5 19,5 M10 8 89 110 22 * 30 26
125 32 M27x2 60 28 42 54 6 G1/2 65 185 6 250 8 44 23 M12 10,5 110 135 27 12 41 33