Solenoid valves
Series D VB version
2x3/2; 5/2; 5/3-way
Manifold assembly
Size 10,5 - 16 - 25 mm
Manifold assembly
Size 10,5 - 16 - 25 mm
Camozzi has developed a new series of valves for applications with limited installation space where it is necessary to have the control elements as close to the actuator as possible.
Thanks to the extreme robust aluminium body, the Series D valves guarantee maximum reliability even under difficult operating conditions.
Thanks to the extreme robust aluminium body, the Series D valves guarantee maximum reliability even under difficult operating conditions.
1-12/12 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Valve construction | spool- type |
Valve functions | 2x3/2 NC/NO/NC+NO; 5/2; 5/3 CC/CO/CP |
Materials | body, spool, bases = AL; end caps = technopolymer; seals = HNBR |
Ambient temperature | 0°C ÷ 50° C |
Medium | compressed, filtered and non-lubricated air in class [7:4:4] according to ISO 8573-1:2010. In case lubrication should be necessary, only use oils with a maximum viscosity of 32 Cst and the version with external servo pilot. The air quality for the servo pilot should be of class [7:4:4] according to ISO 8573-1:2010 |
Voltage | 24V DC |
Voltage tolerance | ± 10% |
Power consumption | 1W |
Class of insulation | class F |
Protection class | IP65 with EN 175301 C connector ("3" actuation. Ex DIN 43650)* IP65 with M8 connector ("C" actuation)* IP40 with micro connector ("E" actuation)* *See coding example |
1-12/12 results
CODING EXAMPLE
D | 1 | E | VB | B | P |
D | SERIES |
1 |
SIZE: 1 = 10,5 mm 2 = 16 mm 4 = 25 mm |
E |
ACTUATION: E = electric (D1 and D2) 3 = electric 15 mm (D2 and D4) C = electric with M8 connections (D1 and D2) |
VB |
COMPONENT: VB = Valve with body for sub-base |
B |
TYPE OF SOLENOID VALVE: M = 5/2 Monostable B = 5/2 Bistable C = 2 x 3/2 NC A = 2 x 3/2 NO G = 2 x 3/2 (NC+NO) N = 5/3 CP V = 5/3 CC K = 5/3 CO |
P |
TYPE OF MANUAL OVERRIDE: P = push button (not for D4) R = with push and turn device |
VERSION 3, through the connector with rectifier bridge 125-571-3, can be used for AC applications. (see the connectors at the end of the section) |
CODING EXAMPLE
DC | B | 1 | 0 | 12 |
DC | SERIES |
B |
MANIFOLD: B = For type VB solenoid valves |
1 |
SIZE 1 = 10.5 mm 2 = 16 mm 4 = 25 mm |
0 |
SERVO-PILOT 0 = Kit included for internal/external servo-pilot supply |
12 |
N° OF POSITIONS: 2 3 4 ... 16 17 (no D4) 18 (no D4) 19 (no D4) |
CODING EXAMPLE MANIFOLD WITH SOLENOID VALVES AND FITTINGS
DC | B | 1 | E | R | A | MBMXCVB | 3BX2AB | CSL | R |
DC | SERIES |
B |
MANIFOLD WITH SOLENOID VALVES B = For type VB solenoid valve |
1 |
SIZE 1 = 10.5 mm 2 = 16 mm 4 = 25 mm |
E |
ACTUATION E = Electric (D1 and D2) 3 = Electric 15 mm (D2 and D4) C = Electric with M8 connector (D1 and D2) |
R |
TYPE OF MANUAL OVERRIDE P = push button (not for 3 actuation) R = with push and turn device |
A |
SERVO-PILOT SUPPLY A = internal B = external |
MBMXCVB |
TYPE OF SOLENOID VALVE M = 5/2 Monostable B = 5/2 Bistable C = 2 x 3/2 NC A = 2 x 3/2 NO G = 2 x 3/2 (NC + NO) V = 5/3 CC K = 5/3 CO N = 5/3 CP L= Free position X = Additional supply and exhaust Y = Additional supply and exhaust with silencer |
3BX2AB |
CONNECTIONS ON VALVE POSITIONS (OUTLETS 2 AND 4 ON MANIFOLD) T = Thread A = Ø4 (D1) Fittings 6512 4-M7-M B = Ø6 (D1) Fittings 6512 6-M7-M; (D2) S6510 6-1/4 C = Ø8 (D2) Fittings S6510 8-1/4 D = Ø10 (D2) Fittings 6512 10 1/4-M; (D4) S6510 10-3/8 E = Ø12 (D4) Fittings S6510 12-3/8 F = Ø14 (D4) Fittings S6510 14-3/8 L = Free position X = Threaded plate Y = See codes D1AVB-Y / D2AVB-Y / D4AVB-Y |
CSL |
MANIFOLD CONNECTIONS (supply and exhausts) T = Thread (on both sides) C = Fittings Ø8 on connections 1;3;5 CS = Fittings Ø8 on supply + silencers on exhausts D = Fittings Ø10 on connections 1;3;5 DS = Fittings Ø10 on supply + silencers on exhausts E = Fittings Ø12 on connections 1;3;5 ES = Fittings Ø12 on supply + silencers on exhausts F = Fittings Ø14 on connections 1;3;5 FS = Fittings Ø14 on supply + silencers on exhausts G = Fittings Ø16 on connections 1;3;5 GS = Fittings Ø16 on supply + silencers on exhausts CONNECTION SIDE = Both (The servo-pilot fitting will be mounted on the right side) L = Fittings on the Left (right side covered) R = Fittings on the Right (left side covered) Servo-pilot fittings: Ø6 (D1) 6512 6–M7-M; (D2) S6510 6–1/8; Ø8 (D4) S6510 8 –1/8 (D1) 6512 8-1/8-M (D1) 6512 8-1/8-M + 2921 1/8 (D2) S6510 10-3/8 (D2) S6510 10-3/8 + 2921 3/8 (D2) S6510 12-3/8 (D2) S6510 12-3/8 + 2921 3/8 (D2) S6510 14-3/8 (D2) S6510 14-3/8 + 2921 3/8 (D4) S6510 16-1/2 (D4) S6510 16-1/2 + 2921 1/2 (D2) S6510 8-3/8 (D2) S6510 8-3/8 + 2921 3/8 (D4) S6510 10-1/2 (D4) S6510 10-1/2 + 2921 1/2 (D4) S6510 12-1/2 (D4) S6510 12-1/2 + 2921 1/2 (D4) S6510 14-1/2 (D4) S6510 14-1/2 + 2921 1/2 |
R |
FIXING: = Direct R = Port for DIN rail |
VERSION 3, through the connector with rectifier bridge, can be used for AC applications. (see the connectors at the end of the section) |
1-16/17 results