OX1 fittings and accessories for applications of medical gases
Series OX1
Tube external diameters: 4, 6 and 8 mm
Fittings threads: metric (M5), BSP (G1/8, G1/4), BSPT (R1/8, R1/4)
Fittings threads: metric (M5), BSP (G1/8, G1/4), BSPT (R1/8, R1/4)
OX1 fittings are designed for the Life Science market, particularly for medical and analytical applications.
Equipment manufacturers of Ventilators, Anaesthesia devices, Oxygen Concentrators, Mass Spectrometry or Bio Medical analysers have qualified the Series OX1 fittings for many years.
OX1 Products Cleanliness level:
Non volatile residue equal to or less than 550 mg/m2
Level OX1 : ultrasonic cleaning of components, inspection with UV black light, lubrication with a specific grease suitable to be used with oxygen.
Equipment manufacturers of Ventilators, Anaesthesia devices, Oxygen Concentrators, Mass Spectrometry or Bio Medical analysers have qualified the Series OX1 fittings for many years.
OX1 Products Cleanliness level:
Non volatile residue equal to or less than 550 mg/m2
Level OX1 : ultrasonic cleaning of components, inspection with UV black light, lubrication with a specific grease suitable to be used with oxygen.
1-16/25 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
GENERAL CHARACTERISTICS
Series 6000 |
|
Diameters | ø 4, 6 and 8mm |
Threads | GAS cylindrical ISO 228 (BSP); M5 |
Temperature | -10 °C ÷ 80 °C (see the technical data of tubing used) |
Tube to connect | Polyamide (PA) 6 - 11 - 12, Polyurethane (PU), Fluoropolymer (FEP) |
Fluid | Oxygen, Medical Gazes, Compressed Air or Other low pressure fluids |
Materials | Standard models: body and collet in nickel-plated brass, O-ring with FKM with Oxygen suitable grease. |
Working pressure | Standard models: min -0,9 bar - max 16 bar (see tubing) |
Series VNR |
|
Valve group | automatic valves |
Construction | poppet-type |
Materials | brass body stainless steel spring FKM seals |
Mounting | in any position |
Dimensions tube version | Ø4; Ø6; Ø8 |
Operating temperature | 0 °C ÷ 80 °C |
Fluid | Oxygen, Medical Gases, Compressed Air or Other low pressure fluids |
Series 2000 |
|
Threads | GAS conical ISO 7 ( BSPT ) GAS cylindrical ISO 228 ( BSP ) |
Temperature | -40 °C ÷ 120 °C |
Fluid | Oxygen, Medical Gases, Compressed Air or Other low pressure fluids |
Materials | nickel-plated brass |
Working pressure | 80 bar |